Content Tools
Feedback Feedback Form
Print Format Print Format


Synchro-Power® Polyurethane Belts
 
Synchro-Power® Polyurethane Belts | Gates Corporation
Synchro-Power® Polyurethane Belts

Synchro-Power belts have endless urethane construction that provides higher strength than welded urethane belts and is ideal for use in power transmission and high-performance positioning applications.

Synchro-Power belting is the perfect component for office machines, machine tools, postage equipment, sewing machines, vending machines, agriculture, outdoor power equipment, wood and paper, sand/gravel operations, oil fields, food processing, and HVAC.

Features of Synchro-Power® Belts:

  • Steel tensile cord for length stability.
  • Abrasion, chemical, and wear resistant for extended life.
  • Temperature ranges from -22°F to +176°F (-30°C to +80°C)
  • Available in T2.5, T5, T10, AT5, AT10, DT5, DT10, MXL, XL, L, and H pitches.

For updated specifications and availability, see the Synchro-Power belt section in the Industrial Power Transmission Catalog.

Ready to design your drive? Contact the Gates Made-To-Order Metals Team for recommended sprockets. If you can design it, we can do it. Follow the links to the right of the screen for more design help.

 

Part View Catalog and CADs

 
 
 

Product Application Support

 
 

 

Find a Distributor

Local Gates Rep

Case Studies