Content Tools
Feedback Feedback Form
Print Format Print Format


Super HC and Super HC Molded Notch V-Belts
 

Super HC® V-Belts

Narrower belt top width and steeper sidewall angles improve belt wedging for increased performance. These belts transmit three times more horsepower than classical profile belts. Super HC belts feature flex-bonded cords. They are wrapped in Flex-Weave® covers for enhanced load-carrying capacity.

Cross Sections: 3V, 5V, 8V

Super HC® Molded Notch V-Belts

Super HC ® Molded Notch belts are made with Gates exclusive EPDM construction for higher heat resistance and smoother running. They have specially designed notches and lateral rigidity to support the cord with precision-machined sidewalls for better length control, product uniformity and consistency. Gates molded notched V-belts, also referred to as cog belts, can save you up to 3% in energy savings compared to wrapped belts due to increased flexibility and reduced bending stress.

Cross Sections: 3VX, 5VX, 8VX

Both Super HC and Super HC molded notch V-belts are part of the Gates V80 matching system. Both lines resist the effects of oil, heat, ozone, sunlight, weather and aging. They meet RMA standards for static conductivity and are available in both single strand and PowerBand® “joined” belt configurations.