Gates Corporation   Gates Corporation
The world's most trusted name in belts, hose and hydraulics.
 
search
Gates USA/Canada
Worldwide
industrial section automotive section


How often would you appreciate receiving a Podcast from Gates?
Once a week
Bi-weekly
Once a month
Would not subscribe
What’s a Podcast?


Content Tools
Feedback Feedback Form
Print Format Print Format
Email a friend Email a Friend


Eliminator Belt - Gates
 Eliminator Profile

THE ONLY BELT YOU NEED
FOR YOUR RPP®
View
Launch
Video
REPLACEMENTS

Gates Eliminator™ belt is designed to replace an RPP belt of the same width and comparable length. No sprocket change is required and the Eliminator belt will last a minimum of two times longer. Guaranteed – or we will refund its cost.

Use Poly Chain® GT2® to Design NEW Drive Applications.

Gates Online Catalogue

Gates quality, performance and value eliminates RPP® belts.
Belt Decision Tools 
 
     Cost Savings Calculator
  Calculate how much you can save by replacing our competitors belts with Eliminator.
     Contact PA Engineers
  The largest and most experienced group of Industrial product application engineers in its industry.
Take the next step
    Find a Distributor near you
  Enter your zip code to find the distributor closest to you. USA Only.
   Tell a Friend about Eliminator
Tell a Friend Know someone who could use this information?
     Register & Remind Program
Remind Register your drive and receive an email reminder to change your drive.


 

Selecting the right Eliminator belt is easy

Three convenient sources
    1) Order Slide Chart
Slide Chart

    2) Download the brochure

    3) Panther Type Crossover
 Find competitive Panther® belt part number (listed by brand)
 Eliminator belt part number is provided as a direct crossover 

 Breakthrough design technology from Gates engineering
 High-performance, polyurethane, synchronous belt
 Replaces RPP® belts of the same width and comparable length:
      - Goodyear® BlackHawk Pd™
      - Browning® RPP® Panther®
      - Carlisle/Dayco® RPP® Panther® Ultra
      - TB Wood’s® QT Power Chain®
 Trademarked green color

Twice (2X) the belt life!
 Eliminator belts will last at least two times longer than RPP belts listed above.  Guaranteed or Gates will refund the cost of the Eliminator belt! Simplify RPP® replacement
 Eliminator belts run on existing RPP® sprockets – no change required  Reduced downtime because 2X longer belt life means shutting down machinery only half as often to change Eliminator belts versus RPP® belts  Same belt tensioning can be used as with previous RPP® belt  Installed inside or backside idlers remain in place, no change needed.A perfect fit!
 Eliminator tooth profile designed to fit all RPP® sprocket grooves  No increase in noise  Higher performance  Gates reliability  Longer life
 
Eliminator belts are available in these sizes:
 8MM PITCH
      - 12mm, 22mm, 35mm & 60mm widths
      - 26 belt lengths
      - 104 part numbers
 14MM PITCH
      - 20mm, 42mm, 65mm, 90mm & 120mm widths
      - 16 belt lengths
      - 80 part numbers
Eliminator & Total Productive Maintenance (TPM)  Eliminator belt is designed around TPM principles to:
      - Minimize inventory
      - Reduce overall costs
      - Improve quality
      - Enhance productivity
 Advanced predictive maintenance approach
 Gates works with distributors and end users - Gates Powered Solutions!
 Gates provides value-added services to meet TPM goals
 Gates assists in creating TPM programs to:
      - Improve Overall Equipment Effectiveness (OEE)
      - Extend MTBF (Mean Time Between Failure) and reduce MTTR (Mean         Time to Repair)
      - Establish a systematic, planned maintenance program
      - Standardize installation and inspection procedures and schedules
      - Train all operations, maintenance and management personnel in         maintenance effectiveness
      - Minimize costly unplanned downtime, maximize profitable uptime
      - Eliminate equipment losses, contamination and accidents
      - Enhance working environment, plant safety and customer satisfaction
      - Documented Savings Program
One-stop shopping – Gates Eliminator
 Reduces inventory requirements
 Single source for all RPP® belt replacement needs
 Makes ordering replacement belts easier
 Saves money on transaction costs
 Reduces downtime
 Competitively priced

Eliminator
THE ONLY BELT YOU NEED FOR YOUR
RPP® REPLACEMENTS


ONLY FROM GATES
Eliminator Belt Profile - Gates

Poly Chain GT


 
E-Z Download
What kind of file is this? Eliminator Brochure 359 KB (2 minutes
at 28.8 kbps)