Gates
Worldwide
Gates Automotive Catalogues go-on-line
Register for the most up-to-date Auto Parts information Gates online catalogue makes it easy to select the right parts for your vehicle.


Released On May 21, 2012

Contact: Customer Service
03 9797 9688
southpacsales@gates.com

New Automotive Coolant Hose Pack Part Number Release



Gates applicated coolant hose packs contain all the appropriate hoses required for a complete cooling system overhaul in one convenient pack. Replacement of all the cooling system hoses during system maintenance or in the event of a single hose failure can help secure against future untimely costs and inconvenience. If a single hose fails there is a high probability that other cooling system hoses are also close to failure. All Gates coolant hoses are engineered to resist electrochemical degradation – the leading cause of coolant hose failure.   
 
Gates now have two new hose packs for three of the most popular vehicle applications on the road! The two new radiator hose packs are suitable for the Ford Territory SX and the Territory SY as well as the Holden Commodore VE.
 
See the below PDF for more details.

 
E-Z-Download
Adobe Acrobat ALDB0512B-Gates_New_Coolant_Hose_Packs_May_20121.pdf 113 KB (16 seconds
at 56 kbps)


Welcome, register now and let us help you!

Gates has PDF Catalogs, Online Design & Specification tools and more! Register now!

If you have already registered at www.gates.com, your Gates login is valid here as well. Already Registered? - Login Now


Recent News

Visit our news section to read all the latest news