Gates
Worldwide

Released On July 13, 2009

Contact: Customer Service
03 9797 9688
southpacsales@gates.com

Drive Align Tensioners and Idlers



 

NEW DRIVEALIGN® TENSIONER AND IDLER PART NUMBERS
 
Gates Australia Pty Ltd is pleased to announce the release of 43 NEW PART NUMBERS in the DriveAlign® Tensioner & Idler Range. These new part numbers (18 Idler Pulleys & 25 Tensioners) cover over 200 various applications, including Toyota Landcruiser, Peugeot 206, Ford Mondeo, Hyundai Sonata, Honda Civic, Holden Barina and Holden Astra.
 
ALL PART NUMBERS ATTACHED ARE AVAILABLE NOW. (SORTED BY PART NUMBER, THEN FOLLOWED BY AN APPLICATION LISTING SORTED BY MAKE AND MODEL)
 
Do the right thing when servicing your customers’ vehicles and prevent them from being stranded on the side of the road. Avoid comebacks, use Gates DriveAlign products. Gates DriveAlign products are safe & reliable, at an affordable price compared to OE parts.
 
Australian conditions are unforgiving on the drive belt system, and can lead to premature belt failure. Gates recommends that you change the drive belt tensioner with EVERY belt change.
 
When it comes to noise under the bonnet, no part takes as much blame as the accessory belt drive. It is often incorrectly assumed that the serpentine belt is the problem, so a new belt is installed and the problem is considered fixed. This is only a temporary fix. In addition to replacing the belt the technician should investigate the root cause which may be the automatic tensioner or idlers.
 
For additional information about Gates DriveAlign® Tensioners & Idler Pulleys please visit the Gates website (www.gatesaustralia.com.au), contact your nearest stockist or contact Gates Customer Service on (03) 9797 9688.