Gates Corporation
Gates
Worldwide
Industrial Fluid Power
Industrial Hose
Industrial Hose
Gates lineup of high quality Industrial Hose products meets the demanding requirements in a diverse range of industrial applications.
 
Acid Chemical
Acids and chemicals run the gamut from mild to volatile to corrosive to hazardous. Acid and chemical transfer requires a hose that provides maximum protection for materials, equipment, operators and the environment. At the core of this challenge are hard-working acid suction and discharge hose products. Gates leads the way in developing and delivering innovative acid-chemical transport hose. Our extensive lineup of long-lasting, highly flexible, lightweight hose is designed, engineered and manufactured to handle the most demanding corrosive substance transfer. From EPDM to neoprene covers, FEP to polyethylene tubes, high flexibility for abrasion and chemical resistant capability, we have the right hose. Whether the work is acid discharge or suction, count on Gates for optimal performance at a competitive price. We are The Value Connection.
 
Air & Multi-Purpose Hose
Versatile. Tough. Long lasting. Just what you look for in quality industrial hose. And just what you get from Gates! Our line of Industrial air, water, and multi-purpose hose has what it takes to handle all your applications. High, medium, or limited oil resistant hose capability. Flexibility and durability to stand up to ozone, abrasion, and weathering. From the ultimate multi-purpose hose, Terminator®, to the cost effective Adapta FlexTM, to special features like lock-on connections and easy sliding covers, we have the right hose. Whether you're in construction, agriculture, mining, petroleum processing, foundry, shipyard, or quarry, you can always count on Gates industrial hose for optimal performance at a competitive price. We are The Value Connection.
 
Food & Beverage Hose
Gates delivers pure performance. Whether the application is vegetable oil, flour, deep fryer fat, beverage dispensing, or other food product transfer, our lineup of food and beverage hose meets FDA and USDA sanitary standards. A variety of tube and cover materials, including our proprietary Sanitron™, lets you choose a hose ideally suited to your food product transfer needs. Our strict global manufacturing process ensures hose cleanliness inside and out for sanitary food transfer. And our packaging keeps your hose clean and dry from our dock to yours. You can always count on a Gates food and beverage transfer hose for optimal performance at a competitive price. We are The Value Connection. We are The Value Connection.
 
Marine Hose
Pleasure boat or commercial craft. Salt water or fresh. Gates line of marine hose is specially engineered for seagoing applications. They are extremely flexible to stand up under stress in fuel, vent, coolant, and exhaust lines. And they meet RMA standards for oil resistance as well as SAE requirements.
 
Material Handling Hose
Transferring rough and tough materials requires rough and tough abrasive material transfer hose. And that's what you get from Gates. Our line of material handling hose is designed and manufactured to stand up to the most abrasive materials you can run through them. Whether your application involves sand, shot, dry cement, gravel, seed, lime, animal feed, or even mild chemicals, agricultural sprays, and hot air, we've got your transfer hose. Tube materials include natural rubber, EPDM, and an SBR/NBR blend for excellent abrasion resistant capability hose. Covers are made of SBR, EPDM, and PVC to stand up to rough treatment as well as UV and ozone exposure. Whatever you're handling, count on Gates for optimal performance at a competitive price. We are The Value Connection. We are The Value Connection.
 
Petroleum Transfer Hose
From dockside propane transfer to oilfield service to gas station petroleum dispensing to home delivery, Gates brings you the industry's premier line of petroleum transfer hose. Designed for lightweight, flexibility, and ease of handling, the Gates lineup has the features and benefits you need to get the job done right. Excellent resistance to weather and ozone, gas permeation, abrasion, petroleum oils, and both high and low temperatures. Smooth and corrugated covers, a range of tube/cover material combinations, and more.We are The Value Connection.
 
Pressure Washer Hose
When you have to keep it clean, nothing does the job better than Gates Industrial high pressure cleaning hose for water cleanup applications at food handling and processing operations, meat and poultry plants, creameries, paper mills, and other facilities. Depending on your need, our durable, reliable hose line handles pressures up to 5000 psi, temperatures up to 250°F, and can be used with hot or cold water, steam injected water, and mild detergents.
 
Steam Hose
Dry or wet. Saturated or superheated. Gates gives you a high quality steam transfer hose to handle it efficiently and safely. You'll find Gates steam transfer hose working hard in steam transfer and heating applications at oil refineries, steel mills, manufacturing plants, shipyards, foundries, chemical plants, and a wide range of other industrial facilities. Lightweight and tough, yet highly flexible, our steam hose products are designed and manufactured to take the heat (up to 450°F), the pressure (up to 250 psi), and the abuse in your toughest working environments. You can always count on Gates steam hose for optimal performance at a competitive price. We are The Value Connection.
 
Water Hose
Whether your application involves discharge, suction, or both, there's a high quality Gates water hose to fill the need. Our industrial water hose line is hard at work in a broad range of industries including construction, agriculture, mining, waste management, marine, and many more. Every Gates hose is designed, engineered, and manufactured to stand up under your roughest, toughest working conditions. They are resistant to abrasion, UV, ozone, and weathering – yet lightweight and flexible. You can always count on Gates water transfer and handling hose for optimal performance at a competitive price. We are The Value Connection.
 
 
Product Tips & Technical Information
 
Maintenance Guideline for Industrial Hose
  All rubber products, including Industrial Hose assemblies, have a limited life on a given application. Assuming the correct hose has been selected for the application, this service life can be adversely affected by many variable conditions.
 
Seven Easy Steps For Selecting The Proper Hose
 
News
   March 2013
   LongHorn® MegaFlex® Petroleum Transfer Hose

Welcome, register now and let us help you!

Gates has PDF Catalogs, Online Design & Specification tools and more! Register now!

If you have already registered at www.gates.com, your Gates login is valid here as well. Already Registered? - Login Now


Recent News

Visit our news section to read all the latest news