Gates Corporation
Gates
Worldwide
Industrial Fluid Power
The Value Connection in Industrial Petroleum Transfer & Dispensing Hose
The Value Connection in Industrial Petroleum Transfer & Dispensing Hose
From dockside propane transfer to oilfield service to gas station petroleum dispensing to home delivery, Gates brings you the industry's premier line of petroleum transfer hose. Designed for lightweight, flexibility, and ease of handling, the Gates lineup has the features and benefits you need to get the job done right. Excellent resistance to weather and ozone, gas permeation, abrasion, petroleum oils, and both high and low temperatures. Smooth and corrugated covers, a range of tube/cover material combinations, and more.We are The Value Connection.
 
Petroleum Transfer Hose
 
Longhorn® Specification (4688CC / 4688DC)
  Longhorn is built to transfer commercial petrols, diesel oils, fuel oils, and many other petroleum products.
 
LP350 Butane-Propane Specification (3220LP, 3320)
  LP350 is designed to convey liquid or gaseous propane, butane, or a combination of the two.
 
LPG Vapour (Specification 3220E)
  LPG Vapour is a flexible connector for conveying low pressure LPG (vapor only).
 
Gasflex® Curb Pump (Hard Wall) (Specification 3624)
  Dispensing all types of commercial petrol’s, or other petroleum based products, from service station pumps.
 
News
   March 2013
   LongHorn® MegaFlex® Petroleum Transfer Hose