Gates Corporation
Gates
Worldwide
Industrial Fluid Power
The Value Connection In Industrial Material Handling Hose
The Value Connection In Industrial Material Handling Hose
Transferring rough and tough materials requires rough and tough abrasive material transfer hose. And that's what you get from Gates. Our line of material handling hose is designed and manufactured to stand up to the most abrasive materials you can run through them. Whether your application involves sand, shot, dry cement, gravel, seed, lime, animal feed, or even mild chemicals, agricultural sprays, and hot air, we've got your transfer hose. Tube materials include natural rubber, EPDM, and an SBR/NBR blend for excellent abrasion resistant capability hose. Covers are made of SBR, EPDM, and PVC to stand up to rough treatment as well as UV and ozone exposure. Whatever you're handling, count on Gates for optimal performance at a competitive price. We are The Value Connection. We are The Value Connection.
 
Material Handling Hose
 
Masterflex 180AR (Specification 7744)
  Heavy duty abrasion resistant hose for transfer of dry bulk materials.
 
429W Sand Blast Specification (4129A)
  Used for shot blasting, cleaning, cutting, and finishing products made of stone, metal, glass, and other materials.