Gates Corporation
Gates
Worldwide
Industrial Fluid Power
The Value Connection in Industrial Air & Multi-Purpose Transfer Hose
The Value Connection in Industrial Air & Multi-Purpose Transfer Hose
Versatile. Tough. Long lasting. Just what you look for in quality industrial hose. And just what you get from Gates! Our line of Industrial air, water, and multi-purpose hose has what it takes to handle all your applications. High, medium, or limited oil resistant hose capability. Flexibility and durability to stand up to ozone, abrasion, and weathering. From the ultimate multi-purpose hose, Terminator®, to the cost effective Adapta FlexTM, to special features like lock-on connections and easy sliding covers, we have the right hose. Whether you're in construction, agriculture, mining, petroleum processing, foundry, shipyard, or quarry, you can always count on Gates industrial hose for optimal performance at a competitive price. We are The Value Connection.
 
Air & Multi-Purpose Hose
 
Terminator® (Specification 3202T/3202TW)
  Terminator is one tough hose with a rugged cover for outstanding abrasion resistance and extended service life where constant flexing and bending is required.
 
Lock-On-Hose LOL Plus (Specification 3284D,E,G,H R,Y)
  When matched with push-lock style couplings, LOL Plus hose is an outstanding performer for a wide range of low pressure transfer applications.
 
PREMOFLEX® (Specification 3205R)
  PremoFlex is the perfect choice for multiple applications requiring a highly flexible, cost-effective hose with maximum resistance.
 
Duro Flex® (Specification 3200R)
  Cost effective Duro Flex features a specially compounded tube that make it ideal for applications requiring maximum flexibility combined with medium resistance to air, water, heat, and high viscosity oils.
 
Adapta Flex™ (Specification 3204EB/3204SB)
  Adapta Flex is the preferred hose choice for air and water applications requiring maximum flexibility.
 
18MB Air Drill (Wire Braid) (Specification 3618/3618GL)
  Premium quality 18MB is ready when the going gets tough.
 
500 MP/Air Drill (Wire Braid) (Specification 3618/3618Y)
  500MP is built to take all that rugged environments can give it.