Gates Corporation
Gates
Worldwide
Industrial Fluid Power
The Value Connection in Industrial Acid Chemical Hose
The Value Connection in Industrial Acid Chemical Hose
Acids and chemicals run the gamut from mild to volatile to corrosive to hazardous. Acid and chemical transfer requires a hose that provides maximum protection for materials, equipment, operators and the environment. At the core of this challenge are hard-working acid suction and discharge hose products. Gates leads the way in developing and delivering innovative acid-chemical transport hose. Our extensive lineup of long-lasting, highly flexible, lightweight hose is designed, engineered and manufactured to handle the most demanding corrosive substance transfer. From EPDM to neoprene covers, FEP to polyethylene tubes, high flexibility for abrasion and chemical resistant capability, we have the right hose. Whether the work is acid discharge or suction, count on Gates for optimal performance at a competitive price. We are The Value Connection.
 
Acid Chemical Hose
 
STALLION®
  High temperature hose for the most highly corrosive acid and potent chemical substance transfer
 
STALLION® CRUSH RESISTANT
  Monofilament reinforced for “spring-back” crush and kink resistant capability
 
MUSTANG® (Specification 4695)
  Tank truck, barge, ship, or storage tank transfer of a variety of chemical products.
 
MUSTANG® Crush Resistant (Specification 4695M)
  Tank truck, barge, ship, or storage tank transfer of a variety of chemical products.
 
THERMO AG® 570 Ag Spray (Specification 4465)
  Spraying dilute solutions of water and oil based pesticides or herbicides as well as liquid fertilisers. Thermo AG 570 is right at home in the yard, the garden, the park – anywhere you find grass, plants, and trees.
 
Thermo AG® 800 Ag Spray (Specification 4465)
  Spraying dilute solutions of water and oil based pesticides or herbicides as well as liquid fertilisers.
 
77B Paint Spray & Chemical Specification (3207NN/3207T)
  Spray applications including paint, pesticides and herbicides; suction and discharge transfer of petroleum based products.