Coolant Hose
Gates
Worldwide
Auto Aftermarket
Coolant Hose
Coolant Hose
Gates customers appreciate the wide variety of choices our extensive coolant hose line offers. The variety of hoses in this line offer the most comprehensive coverage in the industry .
 
Coolant Hose Pack
Gates convenient hose packs contain the hose parts you need for a comprehensive coolant hose service
 
90 Degree Moulded Coolant Hose
Gates has introduced the 90° Moulded Coolant Hose Program that brings a complete universal 90° range to the market.
 
Radiator Hose
For upper, lower and other coolant hose applications.
 
Small Bore Moulded Coolant Hose
Hose to fit today’s smaller, tighter-fitting engine compartments.
 
Vulco-Flex® II Coolant Hose
Gates Vulco-Flex II will bend in almost any direction.
 
Vulco® Straight Coolant Hose
Ideal for straight coolant/air connections
 
Multi-Fit Coolant Hose
Gates multi-fit hose consists of two bends, a 45 and 90 degree
 
Heater Hose and Fuel Line Connectors
Provides greater sealability between single or dual inside diameter hose.
 
4WD Emergency Kit
Gates 4WD Kit provides you with the things you need for that unexpected breakdown.
 
Hose I.D. Reducers
Slips inside current Gates hose to reduce inside diameters.
 
Product Tips

Coolant Hose Fails from the Inside
Give a Good Squeeze to a Bad Hose
Troubleshooting Cooling System Hoses
Replacement Tips For Small Molded Coolant Hose