Gates
Worldwide
Low Pressure Hose
 
  • Save space with your total system by porting your return line closer to the pump     
  • Excellent vacuum ratings offering resistance to hose collapse while under suction     
  • Offered in sizes up through 4 1/2" to handle all return line applications


LOC 1-Fiber Braid Lock-On Hose

Recommended For : Petroleum-base hydraulic oils, glycol antifreeze compounds, water, engine lubricating oils and air. Lock- On hose and couplings are NOT recommended for vibration or pressure surge applications, such as permanent piping in residential or commercial buildings.

Tube: Black, oil resistant synthetic rubber (Nitrile – Type C)*.

Reinforcement: One fiber braid.

Cover: Oil and mildew resistant textile braid, impregnated with synthetic rubber.

Temperature Range: -40°F to +212°F (-40°C to +100°C).
For air: -40°F to 160°F (-40°C to 71°C).

Coupling: Field Attachable LOC


LOL Lock-On Hose

Recommended For : Petroleum-base hydraulic oils, water, glycol
antifreeze solutions, engine lubricating oils, and air. Lock-On hose and couplings are NOT recommended for pressure surge applications or critical applications, such as permanent piping in residential or commercial buildings. Do not use for gasoline or diesel fuels, unless approved by Gates H/C Product Application.

Tube: Black, oil-resistant synthetic rubber highly resistant to oil and heat (Nitrile – Type C)*.

Reinforcement: One fiber braid.

Cover: Oil- and abrasion-resistant synthetic rubber (Modified Nitrile –
Type C2)*. Available in black–Neoprene (LOLA), blue (LOLB), green
(LOLG), red (LOLR), yellow (LOLY) and gray (LOLC) colors.

Temperature Range: -40°F to +212°F (-40°C to +100°C).
For air: 160°F (+71°C) only.

Coupling:Field Attachable LOC. Clamp over beaded nipple.

LOL Lock-On Hose is packaged in UPS shippable reels.


GMV—Global MegaVac® Return Line and Suction Hose - SAE 100R4

Meets Flame Resistance Acceptance Designation “U.S. MSHA 2G”

Recommended For : Petroleum and water-base hydraulic fluids in suction lines or in low pressure return lines. Meets or exceeds requirements of SAE 100R4. Uses half the bend radius of SAE 100R4.

Tube: Black, synthetic rubber is specifically designed for resistance to high temperatures (Nitrile – Type C)*.

Reinforcement: Double spiral textile (braid 4-12, -16, -20) reinforced with a helical spiral-wire to prevent collapse.

Cover: Black synthetic rubber is oil and abrasion resistant (Neoprene – Type A)*.

Temperature Range: -40°F to +275°F (-40°C to +135°C) constant and +300°F (+149°C) intermittent (up to 10% of operating time).

Coupling (see crimp manual for specifics): MegaCrimp® Couplings (-12 through -20) or Clamps. GL Couplings. Permanent Power Crimp® PC Couplings (-24 and -32).


G4H Return Line and Suction Hose

Meets Flame Resistance Acceptance Designation “U.S. MSHA 2G”

Recommended For: Petroleum and water-base hydraulic fluids in suction lines or in low pressure return lines. Meets or exceeds requirements of SAE 100R4 (except 1" I.D.). Uses half the bend radius of SAE 100R4.

Tube: Black, synthetic rubber is specifically designed for resistance to high temperatures (Nitrile – Type C)*.

Reinforcement: Double spiral textile reinforced with a helical spiral-wire to prevent collapse.

Cover: Black synthetic rubber is oil and abrasion resistant (Neoprene – Type A)*.

Temperature Range: -40°F to +275°F (-40°C to +135°C) constant and +300°F (+149°C) intermittent (up to 10% of operating time).

Coupling: Use clamp over beaded nipple.


RLA 1-Fiber Braid Return Line and Low Pressure Hose

Recommended For: Low-pressure hydraulic oil return lines for general purpose water, glycol antifreeze solutions, conveying diesel fuel, gasoline or air. Meets 30R2 performance requirements of both Type 1 and Type 2.

Tube: Black, synthetic rubber, oil resistant (Nitrile – Type C)*.

Reinforcement: One fiber braid.

Cover: Black, synthetic rubber. Oil and abrasion resistant (Modified Nitrile – Type C2)*.

Temperature Range: -40°F to +212°F (-40°C to +100°C). Air to +160°F (+71°C) only.

Coupling (see crimp manual for specifics): MegaCrimp® Couplings (except -3).
Permanent PC Couplings (-3 only).


RLC 3-Fiber Braid Return Line and Low Pressure Hose

Recommended For: Petroleum-base hydraulic oils, lycolantifreeze,
air or water in low pressure fluid transfer or hydraulic system return lines. Generally connected to 100R4 stems, beaded nipples, or tube type ports with worm gear clamps.

Tube: Black, oil resistant synthetic rubber (Nitrile – Type C)*.

Reinforcement: Three fiber braids.

Cover: Black, oil and abrasion resistant, synthetic rubber (Modified Nitrile – Type C2)*.

Temperature Range: For hydraulic oil lines -40°F to +275°F (-40°C to +135°C) constant and +300°F (+149°C) intermittent (up to 10% of operating time); air to +160°F (+71°C) only.

Coupling: Use barbed stem or beaded-tube with clamps only.



 
Product Literature Toolbar
  Print Format
  Email a Friend