Gates
Worldwide
Extremely High Pressure Hydraulic Hose
 
An EnviroFluid Spiral Wire Hose with a constant working pressure rating per hose id.

  • 3,000 to 6000 PSI
  • 3/8 to 2" inside diameter

  • EFG6K Spiral Wire Hose - SAE 100R15

     Hydraulic Hose EFG6K

    Applications: Extremely high pressure, high impulse applications such as hydrostatic transmissions. EFG6K is designed to meet all requirements of SAE 100R15 specifications and performance requirements of EN 856 4SP (-6, -8, -10 and -12) and EN 856 4SH (-12, -16, and -20).

    Tube: Black, oil resistant, synthetic rubber (Nitrile – Type C)*.

    Reinforcement: Four (six for -20) alternating layers of spiraled, high tensile steel.

    Cover: Black, oil resistant, synthetic rubber (Neoprene – Type A)*. Dual blue stripe with gold print layline. Available with unique abrasion-resistant MegaTuff® cover.

    Temperature Range: -40°F to +250°F (-40°C to +121°C).

    Coupling: Global Spiral


    EFG5K Spiral Wire Hose - SAE 100R13

     Hydraulic Hose EFG6K

    Applications: Extremely high-pressure hydraulic applications. EFG5K is designed to meet all requirements of SAE 100R13 specifications and performance requirements of EN 856 4SH (-16 and -20), EN 856 4SP (-8, -10 and -12) and EN 856 R13.

    Tube: Black, oil resistant synthetic rubber (Nitrile – Type C)*.

    Reinforcement: Four (six for -20) layers of alternated, spiraled, high tensile steel wire.

    CoverBlack, oil resistant synthetic rubber (Neoprene – Type A)*. Dual blue stripe with red print layline. Available with unique abrasion-resistant MegaTuff® cover.

    Temperature Range:-40°F to +250°F (-40°C to +121°C).

    Coupling: Global Spiral


    EFG4K Spiral Wire Hose - SAE 100R12

     Hydraulic Hose EFG6K

    Applications: Extremely high pressure, high impulse applications. Exceeds all performance requirements for SAE 100R12, EN 856 R12 and EN 856 4SP (-16).

    Tube: Black, oil resistant, synthetic rubber (Nitrile – Type C)*.

    Reinforcement: Four (six for -20) layers of alternated, spiraled, high tensile steel wire.

    Cover: Black, oil resistant synthetic rubber (Neoprene – Type A)*. Dual blue stripe with red print layline. Available with unique abrasion-resistant MegaTuff® cover.

    Temperature Range: -40°F to +250°F (-40°C to +121°C). For water emulsions etc.

    Coupling: Global Spiral


    EFG3K Spiral Wire Hose - SAE 100R12

     Hydraulic Hose EFG6K

    Applications: Extremely high pressure, high impulse applications. Exceeds all performance requirements for SAE 100R12 and EN 856 R12 and performance requirements of EN 856 4SP.

    Tube: Black, oil resistant, synthetic rubber (Nitrile – Type C)*.

    Reinforcement: Four alternating layers of spiraled, high tensile steel wire.

    Cover: Black, oil resistant, synthetic rubber (Neoprene – Type A)*. Dual blue stripe with white print layline. Available with unique abrasionresistant MegaTuff® cover.

    Temperature Range: -40°F to +250°F (-40°C to +121°C). For water emulsions, etc.

    Coupling: Global Spiral


    Global G3K Spiral Wire Hose

     Hydraulic Hose EFG6K

    Applications: Extremely high-pressure, high-impulse applications. Exceeds all performance requirements for SAE 100R11, SAE 100R12, EN 856 4SP and EN 856 R12.

    Tube: Black, oil resistant synthetic rubber (Neoprene – Type A)*.

    Reinforcement: Four alternating layers of spiraled, high tensile steel wire.

    Cover: Black, oil resistant, synthetic rubber (Neoprene – Type A)*. Dual white stripe layline. Available with unique abrasion-resistant MegaTuff® cover.

    Temperature Range: -40°F to +250°F (-40°C to +121°C). For water emulsions, etc.

    Coupling: Global Spiral


     
    Product Literature Toolbar
      Print Format
      Email a Friend