Gates
Worldwide
Fuel and Vacuum Hose Merchandiser
 

Compact, free standing merchandiser containing 3 fast selling hose sizes for fuel, PCV and EEC applications, plus 3 popular sizes of tubing for windshield washer and vacuum applications. 

  • Hose ends are located by size.
  • Hose measurement chart along the front of the merchandiser.
  • Contains 1/4” (6mm), 5/16” (8mm) and 3/8” (9.5mm) fuel line reels, 15 metres in length.
  • Contains 5/32” (4mm), 7/32” (5.5mm) and 1/4” (6mm) vacuum tubing reels, 15 metres in length.


 
Product Literature Toolbar
  Print Format
  Email a Friend