Gates
Worldwide
Green Stripe® Vibraflex® Coolant Hose
 

For heavy-duty applications requiring short length hose that must absorb vibration and/or fitting misalignment. High flexibility reduces installation time and provides lower cost-per-mile operation.

  • Oil and heat resistant nitrile tube.
  • Oil, abrasion and heat resistant neoprene cover.
  • Exceeds SAE J20 (Class B Tube and Class C Cover).
  • Two-ply fabric reinforced.

Temperature rating: -40° to +100°C
CAUTION: Do not use for gasoline or diesel transfer applications.


 
Product Literature Toolbar
  Print Format
  Email a Friend