Gates
Worldwide
Green Stripe® Vulco-Flex® Coolant Hose
 

Heavy-duty flexible hose designed to replace straight or curved coolant hoses. The benefit is maximum coverage with minimum inventory. Hose inside diameter remains constant from end to end.

  • Excellent flexibility, yet collapse and kink resistant.
  • Extra strength fabric reinforcement with helical steel wire spiral moulded between tube and cover.
  • Heat resistant construction throughout.
  • EPDM tube and neoprene cover for extended service life.
  • Performs to SAE 20R5 Type EC Class D-2 specifications.
  • Engineered to resist electrochemical degradation – the leading cause of hose failure.


Temperature rating: –40°C to +125°C
CAUTION: Do not use for fuel or oil transfer applications.


 
Product Literature Toolbar
  Print Format
  Email a Friend