Gates
Worldwide
Green Stripe® Wire-Inserted Coolant Hose
 

Provides the ability to replace many sizes of tailor-made curved hoses. Results in maximum coverage with minimum inventory.

  • Heavy-duty fabric reinforcement with helical steel wire.
  • Bends easily to make curved connections.
  • Cuts easily with knife and wire cutters to reduce installation time.
  • Exceeds SAE 20R2 Type EC (Class D2 Tube and cover) except in vacuum applications.
  • Engineered to resist electrochemical degradation – the leading cause of hose failure.
  • Resists water permeation.

Do not use for oil, hydraulic or fuel transfer.
Temperature rating: –40°C to +125°C
CAUTION: Do not use for oil, or fuel transfer applications.

 


 
Product Literature Toolbar
  Print Format
  Email a Friend