Gates
Worldwide
HIGH PERFORMANCE BRAIDED HOSE
 

 RacingLogo Racing-Braided 

Gates Racing Braided Hose is constructed of tightly woven stainless steel. This quality material and design prevents the braid from seperating when the hose is custom fitted to the application. Blue Anodised Aluminium End Caps complete the hose along with worm drive clamps. This enables it to retrofit most upper and lower radiator hose. Available in three different straight lengths in both 32mm and 38mm I.D.

HPBH_PNo


 
Product Literature Toolbar
  Print Format
  Email a Friend