Gates Corporation   Gates Corporation
The world's most trusted name in belts, hose and hydraulics.
 
search
Gates Oceania
Worldwide
industrial section automotive section
HIGH PERFORMANCE TIMING BELT
 

 RacingLogo  HPTbelt06

Gates Racing timing belt has three times more strength and durability. It has been specifically designed for high output and high RPM performance tuning applications. So not only does Gate Racing timing belt look different but it also is constructed with a high strength glass tensile cord to increase the performance and reliability.
 
The belt’s heat resistant elastomer compound withstands extreme heat and gives increased protection against cracking. The specially modified jacket material gives the timing belt increased tooth strength.

The Gates Racing Timing Belts can be easily identified with an appealing blue coloured cover material. There are 26 part numbers, covering 17 applications including Subaru WRX, Mitsubishi Lancer, Nissan Skyline and Nissan Silvia.

HPTB_No


 
Product Literature Toolbar
  Print Format
  Email a Friend