Gates
Worldwide
HIGH PERFORMANCE RADIATOR HOSE
 

 RacingLogo Racing-Rad 

Gates Racing Radiator Hose range has been designed for performance applications. The hose features an aramid reinforced construction for increased strength and pressure resistance. High temperature EPDM rubber provides superior durability and protection against extreme temperatures. The hose also features a distinctive blue cover to give your car a showroon appearance.

  • Designed specifically for modified and performances applications.
  • High temperature EPDM rubber.
  • Aramid reinforced construction.
RHose2 

The Racing radiator hose packs consist of both the upper and lower hose. Gates have released in total twenty packs covering over twenty vehicle applications including Mitsubishi Lancer, Ford, Nissan Silvia, Nissan Skyline, Hyundai Excel, Subaru and Holden.

HPRH_PNo


 
Product Literature Toolbar
  Print Format
  Email a Friend