Gates
Worldwide

 
The Gates Agricultural Belt Program
Premium quality agricultural belts assuring reliability...
even under the toughest conditions

Agricultural belts work in the heaviest conditions possible. Combine harvesters and tractors work outdoors, often in constant sunlight and therefore hot conditions. The use of relatively small tensioners is common, which implies a significant additional load on the belt in terms of deformation and temperature increase.

In addition, the belts are subjected to dust, dirt, stones and other objects that may enter between the belt and the pulley. For all these reasons, you should only use belts specifically designed for use on agricultural applications, as these are built to specifications capable of withstanding such harsh conditions.
Recognising the demands of agricultural machinery, Gates offers you a specially designed Agricultural Belt Program. This comprehensive range of agricultural replacement belts covers a multitude of applications on combine harvesters and tractors. The programme ensures trouble-free and long-lasting service in the most demanding working conditions of farming machinery.

Gates heavy-duty belts are built to original equipment quality and offer excellent performance. They assure
your combine harvester or tractor will not suffer from breakdown during the season.
Gates offers a wide range of agricultural belts for the replacement market. In our Gates Agricultural Belt Catalogue you will find more than 11,500 Gates replacement references for a multitude of OE belts on combine harvesters and tractors, as well as preventive maintenance tips and a trouble shooting guide.
 
With Gates heavy-duty belts your combine harvester or tractor will not break down during the season, avoiding expensive downtime loss!
 
 

 
E-Z Download
What kind of file is this? Agricultural Belt Brochure 2010 1,746 KB
(1.7 MB)
(8 minutes
at 28.8 kbps)
What kind of file is this? Agricultural Belt Catalogue 2011 20,384 KB
(19.9 MB)
(94 minutes
at 28.8 kbps)

 
Product Literature Toolbar
  Print Format
  Email a Friend