Gates
Worldwide
Sonic Tension Meter 507C
 

Item Code - 7420-0507
The Sonic Tension Meter can easily be operated by one person for fast, accurate readings on all types of synchronous belt drive systems and V-belt drives. Use the standard cord sensor to reach inside cramped compartments where conventional measurements would be impossible.

This smaller, lighter and more user friendly version of the meter features:
  • Output readings measurable in hertz, pounds, kilograms and newtons.
  • Improved frequency range from 10-5000 hertz.
  • Variable frequency range filters.
  • Auto gain control automatically adjusts meter sensitivity.
  • 20 memory registers for belt contents.
  • LCD screen with black light.
 Laser

Optional Sensors:

1. Standard Cord Sensor (7420-0206)
Flexible for hard to reach places.
(Included with 7420-0507).
2. Flat Flexible Sensor (7420-0205) - NEW
Bend to required shape for convenient, one-hand operation.(Replaces 7420-0212)
3. Inductive Sensor (7420-0212)
For high noise or windy environments.
(Magnets Included)
For more information click here.

Click here to download the Sonic Tension Meter 507C Manual.
 
Product Literature Toolbar
  Print Format
  Email a Friend