Gates
Worldwide
Micro-V® Stretch Fit™ belt
 

New stretch fit applications don’t require a tensioner – enter a new and innovative belt solution. Gates Micro-V® Stretch Fit™ belts, with exclusive self-tensioning technology, are the first and only aftermarket belts engineered to fit and perform properly on these unique drive systems. Simply put - there are NO substitutes.

Gates have taken our superior OE-technology to create the FIRST and ONLY aftermarket solution for vehicle make and models that are currently being manufactured with stretch fit belts.

For more information on the new advanced technology of Gates Micro-V® Stretch Fit™ belts click the link below.

Installation Video:

Stretch Fit Micro-V Installation Video (Mazda 3)

Stretch Fit Micro-V Installation Video (SFT002)

 

Installation Instructions:

5PK705SF (Ford Focus)

5PK716SF (Mazda 3)

5PK692SF (Ford Fiesta and Focus)

6PK780SF (Citreon C4 and Peugeot 307)

6PK1019SF (Ford Fiesta and Focus)

6PK1090SF (Citreon C4 and Peugeot 307)


 
E-Z Download
What kind of file is this? Stretch Fit Brochure 693 KB (3 minutes
at 28.8 kbps)
What kind of file is this? Stretch Fit Advertisement 2,547 KB (12 minutes
at 28.8 kbps)

 
Product Literature Toolbar
  Print Format
  Email a Friend