gates_logo POWERING PROGRESS™

GATES INTRODUCES NEW LINE OF XTRATUFF ABRASION RESISTANT SPIRAL WIRE HOSES


Apr 04, 2017

DENVER, Colo., April 4, 2017 – Gates Corporation, a global diversified manufacturer of industrial and automotive products, announced today that it has released a new, powerful abrasion resistant XtraTuff cover for spiral wire hoses in 4,000 and 5,000 psi configurations.

The Gates XtraTuff™ cover offers 25 times more abrasion resistance than the standard hydraulic hose cover as per ISO 6945 standard. While fully maintaining the Gates MegaSys® hose performance and flexibility, the new cover provides excellent wear performance in hose-to-hose and hose-to-metal contact applications.

“Gates always has the customer application in mind when designing products. The new XtraTuff™ cover is the best alternative when customers need a flexible, highly abrasion resistant hose,” said Ralitza Arafin, Global Product Line Director.  “It is ideal for impact resistance from sharp rocks and for pulling hoses through boom arms and in utility loaders across articulation points.”

Available in sizes -6, -8, -10, -12, -16, and -20, the new EFG4K-XTF and EFG5K-XTF spiral wire hoses exceed all performance requirements for SAE 100R12 and 100R13 respectively. They also meet Flame Resistance Acceptance Designation “MSHA 2G” for use in demanding mining environments.

For more detailed information about the new XtraTuff spiral wire hoses, please visit:
EFG4K XtraTuff catalog page; EFG5K XtraTuff catalog page or contact CorpComm@gates.com

Register to Access Your Resource