Gates  

E2E COUPLINGS

Gates E2E System:
Overview
GC96 Crimper
COUPLINGS
ASSEMBLIES
ACCESSORIES

Gates E2E Service:
DesignConnect
1-Stock Inventory

Find A Distributor

Gates E2E Hose System wouldn’t be a solution without couplings.

Gates new GLX couplings provide a simple, efficient solution for crimping Industrial Hose assemblies. GLX couplings are specifically designed for textile reinforced Multi-Purpose, LP350 Propane-Butane, and Cyclone Washdown Industrial hoses, from ¼" to 1¼" ID, and up to 1,000 psi.

GLX couplings are a one piece design with a smooth ID ferrule that won’t cut through the reinforcement. Popular male pipe and female swivel terminations are in stock. The stem OD and the ferrule ID dimensions provide for an optimum hand insertion force. You can feel the coupling “hit bottom” and it won’t fall off before crimping.

TuffCoat™ plating on the GLX coupling components provides an estimated four times greater rust resistance than standard zinc and cadmium plating that can rust on the inside and outside surfaces, resulting in leaks and contamination.

GLX couplings are crimpable on all Gates standard crimp machines and dies. See the Industrial Hose Catalog (link below) for more details.

WARNING: GLX Couplings are only for use on textile reinforced hoses up to 1000 psi max working pressure.


AVAILABLE DOWNLOADS

INDUSTRIAL HOSE CATALOG
Gates is the value connection in industrial hose products. PDF includes Chemical Resistance Table and Hose Finder.
DOWNLOAD
E2E System Brochure
Learn about all the components of the new E2E industrial hose system.
DOWNLOAD