Content Tools
Feedback Feedback Form


Case Study Search

Improved reliability, reduced downtime, fewer replacement costs, less maintenance – these are only some of the benefits experienced by switching to Gates. Whether you use industrial belts, hose, or hydraulics, you can count on Gates to provide the most reliable and cost effective solutions.

The following case studies illustrate how Gates products have reduced costs – both time and money - and increased uptime for plants, factories, mines and other facilities across the country. To find case studies for your application, drill down by industry, application and/or Gates product. You can also search case study text for keywords.


Industry OR 
Product Family File ID 
Application


Search Results
Pages: 1  2  3  4  5  6  7  8  9  10  »


File ID Description Industry Product Application
TP-001 Custom designed Gates drive eliminates scrapped product Consumer Products Twin Power Manufacturing Machine
RP-008 At less than half the width and 4 times the strength, Poly Chain GT Carbon belt drive has performed for two years with no downtime Textile Poly Chain GT Carbon Textile Machinery
RP-007 $208 conversion brings over $11K in annual savings by reducing belt width and bearing load Wood, Pulp & Paper Poly Chain GT Carbon Conveyor
RP-006 Rolled over belts and sheave wear eliminated with Ridiculously Powerful Predator drive conversion Automotive Predator Manufacturing Machine
RP-005 Reduced drive width (from 24 belts to 12) eliminates excessive shut downs and replacement costs Wood, Pulp & Paper Predator Printing Machinery
RP-004 15% increase in output by replacing standard belts with Predator - $50,000 in savings realized! Construction - Commercial Predator Agitator and Mixer
RP-003 2-3 strand Predator belt drive lasts twice as long as ten single belts and stop belt rollover Construction - Commercial Predator Crusher or Pulverizer
RP-002 10 V-belts were replaced by 4 Predator belts, saves plant $2K annually Mining Predator Crusher or Pulverizer
RP-001 Reducing belt width by over half reduced drive weight by 50% and extended bearing life Food & Beverage Processing Poly Chain GT Carbon Agitator and Mixer
PG-023 Gates powered blower drive delivers higher energy savings Fleet Management PowerGrip GT2 Agitator and Mixer
PG-022 Four drives converted after Gates out performs roller chain drive Food & Beverage Processing PowerGrip GT2 Conveyor
PG-021 Slipping V-belts move over for Gates HTD Food & Beverage Processing PowerGrip GT2 Pump
PG-020 Maintenance free is the way to huge annual savings Aggregate PowerGrip GT2 Agitator and Mixer
PG-019 Gates drives eliminate costly downtime and save company over $200K Food & Beverage Processing PowerGrip GT2 Conveyor
PG-018 Messy, loud roller chain too high maintenance for this plant Publishing & Printing PowerGrip GT2 Printing Machinery
PG-015 Contaminants like oil and grease can't stop a Gates drive Food & Beverage Processing PowerGrip GT2 Manufacturing Machine
PG-014 Costly downtime eliminated by switching to Gates drive Metal PowerGrip GT2 Conveyor
PG-013 Noise problem eliminated for major package distribution company Oil & Gas (Extraction) PowerGrip GT2 Conveyor
PG-012 Roller chain maintenance is a thing of the past for this cardboard manufacturer. Wood, Pulp & Paper PowerGrip GT2 Conveyor
PG-011 Over $20K in annual savings with PowerGrip GT2 conversion Energy - Other PowerGrip GT2 Manufacturing Machine